Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE031151R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE031151R1

General Information

  • Product ID:
    3BSE031151R1
  • ABB Type Designation:
    PM865K01
  • Catalog Description:
    PM865K01 Processor Unit HI
  • Long Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.

    96MHz and 32MB.
    Package including:
    - PM865, Safety CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.

    Note! This part is not RoHS 2 2011/65/EU compliant. This is a spare part for systems placed on the market before July 22, 2017 and may only be ordered for repair, reuse, updating of functionalities or upgrading of capacity. For new installations, please order PM867K01 instead."

Categories

Show All...

Additional Information

  • Medium Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.

    96MHz and 32MB.
    Package including:
    - PM865, Safety CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.

    Note! This part is not RoHS 2 2011/65/EU compliant. This is a spare part for systems placed on the market before July 22, 2017 and may only be ordered for repair, reuse, updating of functionalities or upgrading of capacity. For new installations, please order PM867K01 instead."
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    186 mm
  • Product Net Width:
    119 mm
  • Product Net Weight:
    1.2 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI970

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
  • SCIP:
    159186b8-1923-4758-909b-dc5acb592343 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links