Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE031774R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE031774R1

General Information

  • Product ID:
    3BSE031774R1
  • ABB Type Designation:
    STANDARD (D=130MM)
  • Catalog Description:
    Set of labyrinth seals, D=130

Additional Information

  • ABB Type Designation:
    STANDARD (D=130MM)
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    84821090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    9999 kg
  • Invoice Description:
    Set of labyrinth seals, D=130
  • Made To Order:
    No
  • Medium Description:
    Set of labyrinth seals
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    9999 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Unclassified
  • Product Net Weight:
    9999 kg
  • Product Type:
    Unclassified
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Standard (D=130mm) Set of labyrinth seals
    Including grease flange.
    Stressometer
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links