Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE048791R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE048791R1

General Information

  • Product ID:
    3BSE048791R1
  • ABB Type Designation:
    DSTK 169
  • Catalog Description:
    DSTK 169 Cable Adapter
  • Long Description:
    Cable Adapter for DSAO 120A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019917R1
DSAO 120K06 Analog Output Kit Kit
3BSE019938R1
DSAO 120K07 Analog Output Kit Kit
3BSE019939R1
DSAO 120K08 Analog Output Set Kit
5730030-UP
DSAO 120K01 Analog Output Set Kit
5FSE707630-71
DSAO 120 Replacement Kit Kit

Additional Information

  • Medium Description:
    DSTK 169 Cable Adapter
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    Cable Adapter for DSAO 120A

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.2 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • SCIP:
    bf5540c3-96fe-4bfd-9236-4a7158f62470 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links