Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE049489R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE049489R1

General Information

  • Product ID:
    3BSE049489R1
  • ABB Type Designation:
    Mounting Instruction
  • Catalog Description:
    Mounting Instruction

Where Used (as part of "kit")

Identifier Description Type
3BSE019939R1
DSAO 120K08 Analog Output Set Kit
5730030-UP
DSAO 120K01 Analog Output Set Kit
5FSE707630-71
DSAO 120 Replacement Kit Kit

Additional Information

  • ABB Type Designation:
    Mounting Instruction
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    49119900
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.005 kg
  • Invoice Description:
    Mounting Instruction
  • Made To Order:
    No
  • Medium Description:
    Technical Description
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    5 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Document
  • Product Net Weight:
    0.005 kg
  • Product Type:
    Document
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    S100 I/O - Mounting DSAO 120A cable adapter DSTK 169
    DSTK 169 shall be used together with DSAO 120A to replace
    an older DSAO 120 board in order to be able to reuse
    the DSTA 170 connection unit.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links