Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE050053R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE050053R1

General Information

  • Product ID:
    3BSE050053R1
  • ABB Type Designation:
    AC 400 Service
  • Catalog Description:
    AC 400 Master Software Card for Sentinel
  • Long Description:
    AC 400 Master System Software Card for Sentinel Upgrade, containing all licensed Program Modules. Can only be ordered together with 3BSE047992R1, Automation Sentinel Upgrade.

Categories

Show All...

Additional Information

  • Medium Description:
    AC 400 Master System Software Card for Sentinel Upgrade, containing all licensed Program Modules. Can only be ordered together with 3BSE047992R1, Automation Sentinel Upgrade.
  • Product Type:
    Software_Media
  • Technical Information:
    Following information is required when ordering this item:
    - Existing Automation Sentinel agreement identification
    - ABB License serial number of existing AC 400
    controller (3BSX number)
    Existing program card must be returned.
    Can only be ordered together with 3BSE047992R1, Automation Sentinel Upgrade through sales wizard, not directly in BOL. Only one program card per specification.

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    85.5 mm
  • Product Net Height:
    3.4 mm
  • Product Net Width:
    54 mm
  • Product Net Weight:
    0.05 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links