Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE051826R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE051826R1

General Information

  • Product ID:
    3BSE051826R1
  • ABB Type Designation:
    PU410K01
  • Catalog Description:
    PU410K01 RTA Communication Kit for MB300
  • Long Description:
    PU410K01 RTA Communication Kit for MB300
    Including :
    - 1pc PU410 3BSE056478R1 External RTA Communication Unit
    for MB300/eDCN/CBA with single or dual
    connection to the PC
    - 1pc Installation instruction 3BSE081242R1
    - 1pc Power cable; US (2.5m) 3BUC950012R1
    - 1pc Power cable; UK(2.0m) 3BSC950349R1
    - 1pc Power cable; European (3.5m) 5385430-2
    - 1pc TK852V010 3BSC950342R1 shielded twisted pair
    - 1pc 3BSE056488R1 Accessory Kit

Where Used (as part of "kit")

Identifier Description Type
STU3BSE077311R1
StepUp of PU51x to PU410K01 Kit

Additional Information

  • Medium Description:
    PU410K01 RTA Communication Kit for MB300 and CBA
  • Product Type:
    Communication_Module
  • Technical Information:
    PU410K01 RTA Communication Kit for MB300
    Including :
    - 1pc PU410 3BSE056478R1 External RTA Communication Unit
    for MB300/eDCN/CBA with single or dual
    connection to the PC
    - 1pc Installation instruction 3BSE081242R1
    - 1pc Power cable; US (2.5m) 3BUC950012R1

    - 1pc Power cable; UK(2.0m) 3BSC950349R1
    - 1pc Power cable; European (3.5m) 5385430-2

    - 1pc TK852V010 3BSC950342R1
    shielded twisted pair
    - 1pc 3BSE056488R1 Accessory Kit
    See Exchange no: EXC3BSE056478R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    425 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    252 mm
  • Product Net Weight:
    4.325 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    465e8298-6e2d-4e60-a445-ada54a651b25 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links