Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE066169R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE066169R1

General Information

  • Product ID:
    3BSE066169R1
  • ABB Type Designation:
    A 1.3; FCB for AC 400 License
  • Catalog Description:
    Control Builder A 1.3 FCB for AC 400 Lic
  • Long Description:
    Control Builder A 1.3 FCB for AC 400 License, one user
    Is restricted to configuration of Advant Controller 400
    Series
    End User have to be stated when ordering.
    No Media Included.
    Control Builder A 1.3 Media see: 3BSE066172R1
    Dongle USB see: 3BSE064644R1
    Dongle Parallel Port see: 3BSE034585R1

Additional Information

  • Medium Description:
    Control Builder A 1.3 FCB for AC 400 License, one user
  • Product Type:
    Licenses
  • Technical Information:
    Control Builder A 1.3 FCB for AC 400
    License, one user
    Is restricted to configuration of Advant Controller 400

    Series
    End User have to be stated when ordering.
    No Media Included.
    Control Builder A 1.3 Media see: 3BSE066172R1

    Dongle USB see: 3BSE064644R1

    Dongle Parallel Port see: 3BSE034585R1

Ordering

  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links