Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE066172R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE066172R1

General Information

  • Product ID:
    3BSE066172R1
  • ABB Type Designation:
    A 1.3 Media
  • Catalog Description:
    Control Builder A 1.3 Media
  • Long Description:
    Control Builder A 1.3 Media (Without the license)
    Contains:
    - Control Builder A 1.3 including On-line Builder 3.1
    - Function Chart Builder Version 6.3
    - AMPL PC and DB Element Libraries 3.3
    - CBA user and reference guides
    - Expert Utilities
    - Drives FCB Type Circuits
    - Library files for Telecontrol

Additional Information

  • Medium Description:
    Control Builder A 1.3 Media
  • Product Type:
    Software_Media
  • Technical Information:
    Control Builder A 1.3 Media (Without the license)
    Contains:
    - Control Builder A 1.3 including On-line Builder 3.1
    - Function Chart Builder Version 6.3
    - AMPL PC and DB Element Libraries 3.3
    - CBA user and reference guides
    - Expert Utilities
    - Drives FCB Type Circuits
    - Library files for Telecontrol

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.04 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links