Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE068641R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE068641R1

General Information

  • Product ID:
    3BSE068641R1
  • ABB Type Designation:
    DAPI 100K01
  • Catalog Description:
    DAPI 100K01 Ethernet MVI kit
  • Long Description:
    DAPI 100 Ethernet Communicator Interface TCP/IP kit
    For crane systems
    Set include:
    1 pc 3AST000929R109 DAPI 100
    1 pc 3BSC690153R2 CIX518V2
    1 pc 3BSC950055R2 TK576V010

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3AST000929R109
DAPI 100 Ethernet Communicator Interface 1 piece
3BSC690153R2
CIX518V2 AUI to RJ-45 mini transceiver 1 piece
3BSC950055R2
TK576V010 Cable Assembly 1m 1 piece

Additional Information

  • Medium Description:
    DAPI 100K01 Ethernet MVI kit
  • Product Type:
    Communication_Module
  • Technical Information:
    DAPI 100 Ethernet Communicator Interface TCP/IP kit
    For crane systems
    Set include:
    1 pc 3AST000929R109
    DAPI 100
    1 pc 3BSC690153R2
    CIX518V2
    1 pc 3BSC950055R2
    TK576V010

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.31 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links