Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE069287R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Additional Information

  • Medium Description:
    Plastic cover for protection. Possible to use for PP880R, PP874, PP874M, PP875, PP875M and PP875H.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    391990-- Self-adhesive plates, sheets, film, foil, tape, strip and other flat shapes, of plastics, whether or not in rolls.- Other
  • Customs Tariff Number:
    39199080

Dimensions

  • Product Net Depth / Length:
    185 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    125 mm
  • Product Net Weight:
    0.01 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Denmark (DK)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links