Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE069720R055

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE069720R055

General Information

  • Product ID:
    3BSE069720R055
  • ABB Type Designation:
    MOD 300 1.3
  • Catalog Description:
    2,500 Points
  • Long Description:
    2,500 Points
    SP-B-MDOPC-A_ _5

Additional Information

  • ABB Type Designation:
    MOD 300 1.3
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    99999999
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0 kg
  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Invoice Description:
    2,500 Points
  • Made To Order:
    No
  • Medium Description:
    2,500 Points
    SP-B-MDOPC-A_ _5
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.001 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    License
  • Product Net Weight:
    0 kg
  • Product Type:
    Licenses
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links