Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REP3BSE078701R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REP3BSE078701R1

General Information

  • Global Commercial Alias:
    REP3BSE078701R1
  • Product ID:
    3BSE078701F1
  • ABB Type Designation:
    HI880
  • Catalog Description:
    HI880 HI Module for Ethernet FCI

Additional Information

  • ABB Type Designation:
    HI880
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REP3BSE078701R1
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.026 kg
  • Invoice Description:
    HI880 HI Module for Ethernet FCI
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    78.5 mm
  • Package Level 1 Gross Weight:
    0.026 kg
  • Package Level 1 Height:
    19.1 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    50.1 mm
  • Part Type:
    Repair
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Height:
    19.1 mm
  • Product Net Weight:
    0.026 kg
  • Product Net Width:
    50.1 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of HI880 HI Module for Ethernet FCI
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links