Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE078712R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE078712R1

General Information

  • Product ID:
    3BSE078712R1
  • ABB Type Designation:
    TU865
  • Catalog Description:
    TU865 MTU for Ethernet FCI and Select IO
  • Long Description:
    Ethernet Fieldbus Communication Interface Module Termination Unit for connection of single or redundant Select I/O. Supports single or redundant Ethernet Fieldbus Communication Interface Module, single or redundant Ethernet Adapter and High Integrity Module. Mounting on vertical DIN-rail.
    Including:
    - 1 pcs TL814K01 Empty slot protector HI Module

Additional Information

  • Medium Description:
    Ethernet Fieldbus Communication Interface Module Termination Unit for connection of single or redundant Select I/O. Supports single or redundant Ethernet Fieldbus Communication Interface Module, single or redundant Ethernet Adapter and High Integrity Module. Mounting on vertical DIN-rail.
    Including:
    - 1 pcs TL814K01 Empty slot protector HI Module
  • Product Type:
    Module_Termination_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371098

Dimensions

  • Product Net Depth / Length:
    95.5 mm
  • Product Net Height:
    210 mm
  • Product Net Width:
    135 mm
  • Product Net Weight:
    0.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    e4fab012-8d14-4e89-bb37-189272780e5d Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links