Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE080108R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE080108R1

General Information

  • Product ID:
    3BSE080108R1
  • ABB Type Designation:
    AIS885
  • Catalog Description:
    AIS885 Analog Input 4 to 20mA HI 1.2A
  • Long Description:
    Analog Input Signal Conditioning Module High Integrity for 2/3/4-wire devices. 16 bit. HART communication. 1.2A field power. Certified for SIL3.

Additional Information

  • Medium Description:
    Analog Input Signal Conditioning Module High Integrity for 2/3/4-wire devices. 16 bit. HART communication. 1.2A field power. Certified for SIL3.
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    9.8 mm
  • Product Net Width:
    77.9 mm
  • Product Net Weight:
    0.073 kg

Technical

  • Channel Type:
    AI
  • Number of Input Channels:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    8664cde4-3afe-4159-a23f-dd492b57eae3 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links