Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE080211R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE080211R1

General Information

  • Product ID:
    3BSE080211R1
  • ABB Type Designation:
    NE840
  • Catalog Description:
    NE840 Network switch
  • Long Description:
    Rack-mounted 19 ports managed switch; 8 10/100Mbit RJ45 ports, 7 Gbit RJ45 ports & 4 Gbit SFP ports.
    110/230V AC-power input.

Additional Information

  • Medium Description:
    Rack-mounted 19 ports managed switch; 8 10/100Mbit RJ45 ports, 7 Gbit RJ45 ports & 4 Gbit SFP ports.
    110/230V AC-power input.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    43 mm
  • Product Net Height:
    466 mm
  • Product Net Width:
    258 mm
  • Product Net Weight:
    3.8 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    6. Small IT and Telecommunication Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links