Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REF3BSE084417R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REF3BSE084417R1

General Information

  • Global Commercial Alias:
    REF3BSE084417R1
  • Product ID:
    3BSE084417G1
  • ABB Type Designation:
    CS513A Refurbished
  • Catalog Description:
    CS513A IEEE 802.3 RJ-45 Comm. Interface

Additional Information

  • ABB Type Designation:
    CS513A Refurbished
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REF3BSE084417R1
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.09 kg
  • Invoice Description:
    CS513A IEEE 802.3 RJ-45 Comm. Interface
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    0.09 kg
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    21 mm
  • Part Type:
    Refurbished
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    170 mm
  • Product Net Height:
    100 mm
  • Product Net Weight:
    0.09 kg
  • Product Net Width:
    21 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    CS513A Refurbished IEEE 802.3 RJ-45
    Communication Interface
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links