Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088189E1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088189E1

General Information

  • Product ID:
    3BSE088189E1
  • ABB Type Designation:
    SD854 Exchange
  • Catalog Description:
    SD854 Power Supply 20A EXC

Additional Information

  • ABB Type Designation:
    SD854 Exchange
  • Country of Origin:
    United States (US)
    Czech Republic (CZ)
    Singapore (SG)
  • Customs Tariff Number:
    8504318090
  • Frame Size:
    Undefined
  • Gross Volume:
    0.738 dm³
  • Gross Weight:
    0.95 kg
  • Invoice Description:
    SD854 Power Supply 20A EXC
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    124 mm
  • Package Level 1 Gross Weight:
    0.95 kg
  • Package Level 1 Height:
    48 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    124 mm
  • Part Type:
    Exchange
  • Product Name:
    Power Supply
  • Product Net Depth / Length:
    124 mm
  • Product Net Height:
    48 mm
  • Product Net Weight:
    0.83 kg
  • Product Net Width:
    124 mm
  • Product Type:
    Power_Supply
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    Exchange of SD854 Power Supply Module 20A

    Note! The replaced part SD854 with RMA to be returned
    according to T&C otherwise an extra charge will be required.

    Input AC 100-240V. Input DC 110-150V. Output DC 24-28V.
    Mounting on horizontal DIN rail. Width 48mm.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links