Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088381R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088381R1

General Information

  • Product ID:
    3BSE088381R1
  • ABB Type Designation:
    PM863K01
  • Catalog Description:
    PM863K01 Processor Unit HI
  • Long Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.
    96MHz and 32MB.
    Package including:
    - PM863, Safety CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.

    Only compatible with 800xA 6.1, Control Builder Safe 3 and onwards.
    Please see Product Update for more information.

Additional Information

  • Medium Description:
    High integrity, certified for SIL3. Requires configuration according to Safety Manual. Local organizations must comply with the Qualifications to secure successful sales of ABB safety systems, to order safety equipment.
    96MHz and 32MB.
    Package including:
    - PM863, Safety CPU
    - TP830, Baseplate
    - TB850, CEX-bus terminator
    - TB807, ModuleBus terminator
    - TB852, RCU-Link terminator
    - Battery for memory backup (4943013-6)
    - No license included.

    Only compatible with 800xA 6.1, Control Builder Safe 3 and onwards.
    Please see Product Update for more information.
  • Product Type:
    Central_Unit

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    186 mm
  • Product Net Width:
    119 mm
  • Product Net Weight:
    1.2 kg

Classifications

  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI970

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Portable
  • Battery Weight:
    9 g
  • SCIP:
    7cc2f8a3-3b37-4b05-bf7d-b949d49bfa85 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links