Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088456L3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088456L3

General Information

  • Product ID:
    3BSE088456L3
  • ABB Type Designation:
    CPU80K50
  • Catalog Description:
    CPU80K50 SL PC.U.for StepUp from CPU50
  • Long Description:
    "450MHZ and 256MB.
    Package including:
    - CPU80-SL CPU Module
    - TB850, CEX-bus terminator
    - TB853, RCU Control Link Terminator

    Requires the returning of processor module 200-CPU50/xx, including power
    supply 200-PSMG and/or 200-PSSG.
    System ID (SID) need to be referenced with RFQ and order.

Additional Information

  • ABB Type Designation:
    CPU80K50
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Volume:
    0.003 m³
  • Gross Weight:
    2.1 kg
  • Invoice Description:
    CPU80K50 SL PC.U.for StepUp from CPU50
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    280 mm
  • Package Level 1 Gross Weight:
    2.1 kg
  • Package Level 1 Height:
    105 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    245 mm
  • Part Type:
    New
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    280 mm
  • Product Net Height:
    105 mm
  • Product Net Weight:
    2.1 kg
  • Product Net Width:
    245 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links