Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE088896R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE088896R1

General Information

  • Product ID:
    3BSE088896R1
  • ABB Type Designation:
    800xA 6.1
  • Catalog Description:
    10000 HART Device Aspect Objects 6.1
  • Long Description:
    For HART devices to be accessed using HART Device Type Manager (DTM's) within System 800xA.
    Includes HART Device Library with generic and specific HART Device Aspect Objects incl. DTM's, I/O DTM for S800 and S900, HART Instruments Asset Monitor Library and OPC Server.
    Each HART device aspect object accessed with DTM counts as one.
    (Max 1000 per Connecivity Server when OPC Communication is used.)

Additional Information

  • Medium Description:
    For HART devices to be accessed using HART Device Type Manager (DTM's) within System 800xA.
    Includes HART Device Library with generic and specific HART Device Aspect Objects incl. DTM's, I/O DTM for S800 and S900, HART Instruments Asset Monitor Library and OPC Server.
    Each HART device aspect object accessed with DTM counts as one.
    (Max 1000 per Connecivity Server when OPC Communication is used.)
  • Product Type:
    Licenses

Ordering

  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Weight:
    0.001 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links