Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE089960R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE089960R1

General Information

  • Product ID:
    3BSE089960R1
  • ABB Type Designation:
    800xA 6.1
  • Catalog Description:
    Engineering System large 6.1
  • Long Description:
    An engineering system which only can run in engineering mode.
    System Large more than 5 engineering clients.

    License include:
    Base system
    120 000 tags singular/redundant
    120 000 tags multisystem integration subscriber/provider
    Multi System Provider Connections, 10
    Load evaluate go, Softpoint server, Point of control, Snapshot reports

    AC 800M Connect, PLC Connect, PLC Connect Dial-up
    AC400 Connect, Advant Master Central Backup
    Harmony Connect, Melody Connect
    MOD 300 Connect, Safeguard Connect
    DCI Connect, Freelance 800F Connect, AC100 Connect

    800xA OPC Client Connection, 10
    OLE-DB Real Time Data-Client Connection, 10
    IEC 61850 Conenctivity, 1200 IEDs (singular or redundant servers)
    Audit Trail, Advanced Access Control, Digital Signature
    SMS & Email Messaging, 800xA Event Forwarder, Calculation Engine

    Operator Clients, 80
    Large Operator Cleints, 39
    EOW-x2 Operator Workplace, 25
    EOW-x3 Operator Workplace, 17
    Alarm Management, Alarm History <(>&<)> Reports
    CAD Viewer, 79
    PG2 Symbol Factory

    Video Clients, 1
    Video input channels, 1
    Smart Client Workplace, 100
    Public Adress output channels, 20
    Public Adress languanges, 10
    cpmPlus Platform
    ECS Maximo plug-in
    ECS SAP plug-in

    History Signals, 150,000
    Dual History Signals, 150 000
    Data Access to Signals, 150 000
    Soft Controller, 75
    UDP Communication Library, 100
    TCP Communication Library, 100
    Burner Management Library, for 100 CPUs

    INFI90 Function Code Library
    MOD 300 CCF Library for AC 800M

    Substation operation Library
    AC 800M High Integrity and Process Control, 5
    Engineering Workplaces (incl. Control Builder M, Function Designer, Loop
    Check Tool & Bulk Data Manager, 40
    Application Change Management, (incl SQL Srv), 50 000
    Graphics Builder, 39
    Script Manager Professional, 39
    Reuse Assistant, 10
    Library Assistant, 39
    Asset Monitors, 10,000
    PC, Network, Software Monitoring, 2 000 tags

    Maximo integration
    SAP integration
    SAP / Plant Maintenance Integration
    Advanced Harmony Control System Monitoring
    CLAM Asset monitor, 500
    Generic Heat Exchanger Asset Monitor, 20
    Shell and Tube Heat Exchanger Asset Monitor, 20

    HART Device Integration, 10 000
    HART Multiplexer Connect
    Fieldbus Builder HART, 1
    Foundation Fieldbus Device Integration, 10 000
    Fieldbus Builder Foundation Fieldbus, 1
    Profibus Device Integration, 10 000
    Fieldbus Builder Profibus, 1

    Process Control Device Library, 12 000
    PCDeviceLib App Engineering License , 12 000
    Process Control Equipment Library With production management, 100
    Process Control Equipment Library Without production management, 99
    ProBase Software License, for 75 CPUs of any type
    Licenses for AC 800M Controllers and Communication interfaces, 50 of each

Additional Information

  • Medium Description:
    An engineering system which only can run in engineering mode.
    System Large more than 5 engineering clients.

    License include:
    Base system
    120 000 tags singular/redundant
    120 000 tags multisystem integration subscriber/provider
    Multi System Provider Connections, 10
    Load evaluate go, Softpoint server, Point of control, Snapshot reports

    AC 800M Connect, PLC Connect, PLC Connect Dial-up
    AC400 Connect, Advant Master Central Backup
    Harmony Connect, Melody Connect
    MOD 300 Connect, Safeguard Connect
    DCI Connect, Freelance 800F Connect, AC100 Connect

    800xA OPC Client Connection, 10
    OLE-DB Real Time Data-Client Connection, 10
    IEC 61850 Conenctivity, 1200 IEDs (singular or redundant servers)
    Audit Trail, Advanced Access Control, Digital Signature
    SMS & Email Messaging, 800xA Event Forwarder, Calculation Engine

    Operator Clients, 80
    Large Operator Cleints, 39
    EOW-x2 Operator Workplace, 25
    EOW-x3 Operator Workplace, 17
    Alarm Management, Alarm History <(>&<)> Reports
    CAD Viewer, 79
    PG2 Symbol Factory

    Video Clients, 1
    Video input channels, 1
    Smart Client Workplace, 100
    Public Adress output channels, 20
    Public Adress languanges, 10
    cpmPlus Platform
    ECS Maximo plug-in
    ECS SAP plug-in

    History Signals, 150,000
    Dual History Signals, 150 000
    Data Access to Signals, 150 000
    Soft Controller, 75
    UDP Communication Library, 100
    TCP Communication Library, 100
    Burner Management Library, for 100 CPUs

    INFI90 Function Code Library
    MOD 300 CCF Library for AC 800M

    Substation operation Library
    AC 800M High Integrity and Process Control, 5
    Engineering Workplaces (incl. Control Builder M, Function Designer, Loop
    Check Tool & Bulk Data Manager, 40
    Application Change Management, (incl SQL Srv), 50 000
    Graphics Builder, 39
    Script Manager Professional, 39
    Reuse Assistant, 10
    Library Assistant, 39
    Asset Monitors, 10,000
    PC, Network, Software Monitoring, 2 000 tags

    Maximo integration
    SAP integration
    SAP / Plant Maintenance Integration
    Advanced Harmony Control System Monitoring
    CLAM Asset monitor, 500
    Generic Heat Exchanger Asset Monitor, 20
    Shell and Tube Heat Exchanger Asset Monitor, 20

    HART Device Integration, 10 000
    HART Multiplexer Connect
    Fieldbus Builder HART, 1
    Foundation Fieldbus Device Integration, 10 000
    Fieldbus Builder Foundation Fieldbus, 1
    Profibus Device Integration, 10 000
    Fieldbus Builder Profibus, 1

    Process Control Device Library, 12 000
    PCDeviceLib App Engineering License , 12 000
    Process Control Equipment Library With production management, 100
    Process Control Equipment Library Without production management, 99
    ProBase Software License, for 75 CPUs of any type
    Licenses for AC 800M Controllers and Communication interfaces, 50 of each
  • Product Type:
    Licenses

Ordering

  • HS Code:
    490199-- Printed books, brochures, leaflets and similar printed matter, whether or not in single sheets.- Other :-- Other
  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Weight:
    0.001 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links