Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REP3BSE090784R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REP3BSE090784R1

General Information

  • Global Commercial Alias:
    REP3BSE090784R1
  • Product ID:
    3BSE090784F1
  • ABB Type Designation:
    CI874K01
  • Catalog Description:
    CI874K01 OPC UA Client Interface
  • Long Description:
    Repair of CI874+TP874 OPC UA Client Interface Module
    with Baseplate.

Additional Information

  • ABB Type Designation:
    CI874K01
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REP3BSE090784R1
  • Gross Volume:
    0.001 m³
  • Gross Weight:
    0.7 kg
  • Invoice Description:
    CI874K01 OPC UA Client Interface
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    127.5 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 Height:
    186 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    59 mm
  • Part Type:
    Repair
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    127.5 mm
  • Product Net Height:
    186 mm
  • Product Net Weight:
    0.7 kg
  • Product Net Width:
    59 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of CI874+TP874 OPC UA Client Interface Module
    with Baseplate.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links