Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE091369R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE091369R1

General Information

  • Product ID:
    3BSE091369R1
  • ABB Type Designation:
    800xA 6.0
  • Catalog Description:
    System 800xA 6.0.3.0, Media Box (SSD)
  • Long Description:
    System 800xA Media Box, including: System 800xA 6.0.3.0, and user
    documentation on a Solid State Drive device.

Additional Information

  • Medium Description:
    System 800xA Media Box, including: System 800xA 6.0.3.0, and user
    documentation on a Solid State Drive device.
  • Product Type:
    Software_Media

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    170 mm
  • Product Net Height:
    62 mm
  • Product Net Width:
    136 mm
  • Product Net Weight:
    0.4 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links