Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE092979R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE092979R1

General Information

  • Product ID:
    3BSE092979R1
  • ABB Type Designation:
    PP883
  • Catalog Description:
    PP883 Standard Panel 12"
  • Long Description:
    1280x800 widescreen (16:10). Requires Panel Builder 800 Version 6.2 for configuration.

    To protect the front, it's recommended to use the RX883 Touch cover.
    Replaces PP882.

Additional Information

  • Medium Description:
    1280x800 widescreen (16:10). Requires Panel Builder 800 Version 6.2 for configuration.

    To protect the front, it's recommended to use the RX883 Touch cover.
    Replaces PP882.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    847141-- Automatic data processing machines and units thereof; magnetic or optical readers, machines for transcribing data onto data media in coded form and machines for processing such data, not elsewhere specified or included.- Other automatic data processing machines :-- Comprising in the same housing at least a central processing unit and an input and output unit, whether or not combined
  • Customs Tariff Number:
    84714100

Dimensions

  • Product Net Depth / Length:
    57 mm
  • Product Net Height:
    242 mm
  • Product Net Width:
    340 mm
  • Product Net Weight:
    2.6 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    2. Screens, Monitors, and Equipment Containing Screens Having a Surface Greater Than 100 cm
  • Number of Batteries:
    1
  • Battery Chemical Composition:
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    2.5 g
  • Screen Size:
    12.1 in
  • SCIP:
    No SVHC present Taiwan, Province Of China (TW)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links