Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE093956R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE093956R1

General Information

  • Product ID:
    3BSE093956R1
  • ABB Type Designation:
    CCB 6.1
  • Catalog Description:
    Compact Control Builder AC800M 6.1 Media
  • Long Description:
    Compact Control Builder AC 800M 6.1.0-0 and OPC Server for AC 800M installation media on a write protected USB drive.

Additional Information

  • Medium Description:
    Compact Control Builder AC 800M 6.1.0-0 and OPC Server for AC 800M installation media on a write protected USB drive.
  • Product Type:
    Software_Media
  • Technical Information:
    Compact Control Builder AC 800M 6.1.0-0 and OPC Server for AC 800M installation media on a write protected USB drive.

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    70 mm
  • Product Net Height:
    25 mm
  • Product Net Width:
    15 mm
  • Product Net Weight:
    0.04 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links