Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM045708-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM045708-1

General Information

  • Product ID:
    3BSM045708-1
  • ABB Type Designation:
    MACHsense 1-year Subscription
  • Catalog Description:
    ABB Ability MACHsense-R Condition Monitoring for HV motors. Subscription 1-year

Additional Information

  • ABB Type Designation:
    MACHsense 1-year Subscription
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85030099
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    ABB Ability MACHsense-R Condition Monitoring for HV motors. Subscription 1-year
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    MACHsense 1-year Subscription
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    This offering includes a three-year subscription for each asset to ABB Ability™ MACHsense-R. This subscription facilitates the sending of data through the ABB Ability™ Powertrain Portal. It is important to note that this is a self-service subscription and does not encompass the ABB Ability™ Monitoring service, where the data is analyzed and reports are generated by the ABB Global motion support team.

    Please be aware that each subscription is linked to a single asset. Should you require monitoring for multiple assets using one MACHsense-R device, an additional subscription for each asset is necessary. It's worth mentioning that the MACHsense-R has the capacity to monitor up to four assets, depending on the sensor configuration.

    The 3rd and 4th asset on the same MACHsense-R will receive a significant subscription discount. Please place a RFQ for exact price.

    Invoicing will be done with delivery of hardware, or two weeks after subscription only orders
    Hardware is not included.
    It can be ordered separately:
    3BSM045700-B
    MACHsense Hardware kit
  • UNSPSC:
    26101400
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links