Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM053346-19

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM053346-19

General Information

  • Product ID:
    3BSM053346-19
  • ABB Type Designation:
    Battery pack 20 V
  • Catalog Description:
    Battery pack 20 V

Additional Information

  • ABB Type Designation:
    Battery pack 20 V
  • Country of Origin:
    Switzerland (CH)
  • Customs Tariff Number:
    85065010
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.98 kg
  • Invoice Description:
    Battery pack 20 V
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    Battery pack 20 V
  • Product Net Weight:
    0.98 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    B-501-0100
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Battery pack 20V
    Size : 50 000 mAh - 2* USB - 1 * Type-C ( 36 W )
    Battery type : Rechargeable Li-polymer battery
    Capacity : 50 000 mAh
    Product dimensions : 19,5 x 15,0 x 3,0 cm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links