Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM062191-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM062191-A

General Information

  • Product ID:
    3BSM062191-A
  • ABB Type Designation:
    8kN 70mm
  • Catalog Description:
    Steel Mounting Clamp

Additional Information

  • ABB Type Designation:
    8kN 70mm
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    7320101190
  • Frame Size:
    Undefined
  • Gross Volume:
    0 m³
  • Gross Weight:
    0.4 kg
  • Invoice Description:
    Steel Mounting Clamp
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Control System Accessory
  • Product Net Weight:
    0.4 kg
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Steel Mounting Clamp
    Steel Mounting Clamp 8kN 70mm
    Include:
    -Leaf Spring
    -Clamping force indicator
    -Bolts (M8x70mm)
    -Bolt insulator
    -Washers
    -Current collector
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links