Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUA000111R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
3BUA000037R1
CI862K01 TRIO Interface Kit 2 piece
3BUA000110R1
TK862 Connection cable Assembly 1 piece

Additional Information

  • Medium Description:
    CI862K02 Package including:
    - 2 pcs CI862, Communication Interface
    - 2 pcs TP862, Baseplate
    - 1 pcs TK862 Cable, 1m
  • Product Type:
    Communication_Module
  • Technical Information:
    CI862K02 Red TRIO Interface Kit
    Package including:
    2 pcs CI862, Communication Interface
    2 pcs TP862, Baseplate, width = 60mm
    1 pc TK862 3BUA000110R1
    Connection cable

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    128 mm
  • Product Net Height:
    185 mm
  • Product Net Width:
    59 mm
  • Product Net Weight:
    1.16 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    5b3242c8-6085-4703-ac3b-f8f49675e594 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links