Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUC910031R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUC910031R1

General Information

  • Product ID:
    3BUC910031R1
  • ABB Type Designation:
    BRACKET PWR SUPPLY SUPPRT
  • Catalog Description:
    BRACKET PWR SUPPLY SUPPRT
  • Long Description:
    BRACKET PWR SUPPLY SUPPRT

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    BRACKET PWR SUPPLY SUPPRT
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0 in³
  • Gross Weight:
    4.672 kg
  • Invoice Description:
    BRACKET PWR SUPPLY SUPPRT
  • Made To Order:
    No
  • Medium Description:
    BRACKET PWR SUPPLY SUPPRT
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links