Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000101R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000101R1

General Information

  • Product ID:
    3BUR000101R1
  • ABB Type Designation:
    TC530
  • Catalog Description:
    TC530 DCN T-Box
  • Long Description:
    T-Box

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Where Used (as part of "kit")

Identifier Description Type
3BUR000546R1
TC530K01 DCN T-Box w/Interface Cable, 3m Kit
3BUR001860R1
AC410A14 System unit Gateway DCN-DCN Kit
3BUR002253R1
CS512K01 Comm Kit for Redund AC 400 DCN Kit
3BUR002321R1
PU514AK01 Communication Kit for Redundan Kit

Additional Information

  • Medium Description:
    TC530 DCN T-Box
  • Product Type:
    Communication_Module
  • Technical Information:
    T-Box

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    121.5 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    166.5 mm
  • Product Net Weight:
    0.735 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    49148a2f-433d-4bf2-86a3-9386092b3632 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links