Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000698R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000698R1

General Information

  • Product ID:
    3BUR000698R1
  • ABB Type Designation:
    SX557
  • Catalog Description:
    SX557 Distribution Unit DC24V
  • Long Description:
    SX557 Distribution Unit 24V DC
    For MOD300 Cabinetry

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BUR000737R1
SA167K09 RM500V1 Power 120V/25A/2,7m Kit
3BUR000738R1
SA161K07 Power Supply for I/O Subrack 2 Kit
3BUR000739R1
SA167K10 Power Supply for I/O Subracks Kit
3BUR000740R1
SA168K09 RM500V1 Power 230V/25A/2,7m Kit
3BUR000741R1
SA162K07 Power Supply for I/O Subrack 2 Kit
3BUR000742R1
SA168K10 Power Supply for I/O Subrack 2 Kit
3BUR000743R1
Power Supply for CPU Subrack and I/O Kit
3BUR000744R1
Power Supply for I/O Subrack 2 and 3 Kit

Additional Information

  • Medium Description:
    Distribution Unit 24V DC
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    SX557 Distribution Unit 24V DC
    For MOD300 Cabinetry

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    432 mm
  • Product Net Height:
    31.5 mm
  • Product Net Width:
    40.5 mm
  • Product Net Weight:
    0.595 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links