Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000699R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000699R1

General Information

  • Product ID:
    3BUR000699R1
  • ABB Type Designation:
    SX558
  • Catalog Description:
    SX558 Power Distr. Unit
  • Long Description:
    Power Distribution Unit

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Where Used (as part of "kit")

Identifier Description Type
3BUR000737R1
SA167K09 RM500V1 Power 120V/25A/2,7m Kit
3BUR000740R1
SA168K09 RM500V1 Power 230V/25A/2,7m Kit
3BUR000846R1
SA167K11 RM500V1 Power 120V/25A/1,4m Kit
3BUR000847R1
SA167K12 RM500V1 Red Power 120V/25A/1,4m Kit
3BUR000848R1
SA168K11 RM500V1 Power 230V/25A/1,4m Kit
3BUR000849R1
SA168K12 RM500V1 Red Power 230V/25A/1,4m Kit

Additional Information

  • Medium Description:
    SX558 Power Distr. Unit
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    """SX558 Power Distribution Unit
    120 / 230VAC Operation"""

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    180 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    270 mm
  • Product Net Weight:
    2.23 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links