Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000737R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000737R1

General Information

  • Product ID:
    3BUR000737R1
  • ABB Type Designation:
    SA167K09
  • Catalog Description:
    SA167K09 RM500V1 Power 120V/25A/2,7m
  • Long Description:
    Power Supply

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950073R27
TK402V027 Cable Assembly 1 piece
3BSE003390R1
SA167 Power Supply Unit AC 115V / DC 1 piece
3BSE003779R1
TK451 Cable Assembly 1 piece
3BUC910033R1
Plate,AC Main mounting 1 piece
3BUR000698R1
SX557 Distribution Unit DC24V 1 piece
3BUR000699R1
SX558 Power Distr. Unit 1 piece

Additional Information

  • Medium Description:
    SA167K09 Power Supply for CPU Subrack and I/O Subrack 1
  • Product Type:
    Power_Supply
  • Technical Information:
    Power Supply

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    32 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links