Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000739R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000739R1

General Information

  • Product ID:
    3BUR000739R1
  • ABB Type Designation:
    SA167K10
  • Catalog Description:
    SA167K10 Power Supply for I/O Subracks
  • Long Description:
    SA167K10 Power Supply for Subracks 2 and
    Input:AC 120v
    Output:DC 24V, 25A
    Set incl.
    1 pc 3BSE003390R1 SA167
    1 pc 3BUR000698R1 SX557
    1 pc 3BUC95000730R27 SA167K10

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950073R27
TK402V027 Cable Assembly 1 piece
3BSE003390R1
SA167 Power Supply Unit AC 115V / DC 1 piece
3BUR000698R1
SX557 Distribution Unit DC24V 1 piece

Additional Information

  • Medium Description:
    Power Supply Kit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA167K10 Power Supply for Subracks 2 and
    Input:AC 120v
    Output:DC 24V, 25A
    Set incl.
    1 pc 3BSE003390R1
    SA167
    1 pc 3BUR000698R1
    SX557
    1 pc 3BUC95000730R27 SA167K10

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    27.8 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links