Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000742R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000742R1

General Information

  • Product ID:
    3BUR000742R1
  • ABB Type Designation:
    SA168K10
  • Catalog Description:
    SA168K10 Power Supply for I/O Subrack 2
  • Long Description:
    SA168K10 Power Supply for I/O Subrack 2 and 3
    Input: AC 230V
    Output: DC 24V, 25A
    Set incl.
    1 pc 3BSE003388R1 SA168
    1 pc 3BUR000698R1 SX557
    1 pc 3BSC950073R27 TK402V027

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950073R27
TK402V027 Cable Assembly 1 piece
3BSE003389R1
SA168 Power Supply Unit AC 230V / DC 1 piece
3BUR000698R1
SX557 Distribution Unit DC24V 1 piece

Additional Information

  • Medium Description:
    Basic Power Supply Kit
  • Product Type:
    Power_Supply
  • Technical Information:
    SA168K10 Power Supply for I/O Subrack 2 and 3
    Input: AC 230V
    Output: DC 24V, 25A
    Set incl.
    1 pc 3BSE003388R1
    SA168
    1 pc 3BUR000698R1
    SX557
    1 pc 3BSC950073R27
    TK402V027

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    27.8 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links