Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR000848R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR000848R1

General Information

  • Product ID:
    3BUR000848R1
  • ABB Type Designation:
    SA168K11
  • Catalog Description:
    SA168K11 RM500V1 Power 230V/25A/1,4m
  • Long Description:
    Basic Power Supply Kit

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC910044R1
Mounting Plate 24" 1 piece
3BSC950073R14
TK402V014 Cable Assembly 1 piece
3BSE003389R1
SA168 Power Supply Unit AC 230V / DC 1 piece
3BSE004258R1
SX554 Distribution Unit DC60V 30A 1 piece
3BUR000699R1
SX558 Power Distr. Unit 1 piece

Additional Information

  • Medium Description:
    SA168K11 Power Supply for CPU Subrack and I/O Subrack 1
  • Product Type:
    Power_Supply
  • Technical Information:
    Basic Power Supply Kit

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    32 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links