Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR001286R2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR001286R2

General Information

  • Product ID:
    3BUR001286R2
  • ABB Type Designation:
    AC460B02
  • Catalog Description:
    AC460B02 System Unit for Rittal Cabinet
  • Long Description:
    System Unit without software

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
29454245-1
ESD Instruction Plate 1 piece
3BSE000863R1
SR511 Regulator 24V/5V 2 piece
3BSE001449R1
TC520 System Status Collector 1 piece
3BSE003527R1
RB510 Dummy Module, Full Height 10 piece
3BSE003529R1
RB530 Dummy Module, Half Height 1 piece
3BSE003779R1
TK451 Cable Assembly 1 piece
3BSE003781R1
TK456V027 Cable assembly 2 piece
3BSE003783R1
TK458 Cable, Fan 1 piece
3BSE004693R1
RB540 Dummy Module, Half Height Double 4 piece
3BSE006096R1
SC540 Submodule Carrier incl. local CPU 2 piece
3BSE006802R1
RF523 Subrack 18SU Including Backplane 1 piece
6708016-7
ESD Earth connection ground cable 1 piece
6708016-9
ESD Wrist straps adjustable 1 piece

Additional Information

  • Medium Description:
    AC460B02 System Unit to fit in Rittal Cabinet
  • Product Type:
    Unclassified
  • Technical Information:
    System Unit without software

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853710-- Boards, panels, consoles, desks, cabinets and other bases, equipped with two or more apparatus of heading 85.35 or 85.36, for electric control or the distribution of electricity, including those incorporating instruments or apparatus of Chapter 90, and numerical control apparatus, other than switching apparatus of heading 85.17.- For a voltage not exceeding 1,000 V
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Weight:
    26 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links