Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR001810R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR001810R1

General Information

  • Product ID:
    3BUR001810R1
  • ABB Type Designation:
    DSBC 175K06
  • Catalog Description:
    DSBC 175K06 Connection Kit for red S100
  • Long Description:
    DSBC 175K06 Connection Kit for red S100 I/O bus
    Incl. 2xDSBC175, DSTK 233L0,3 and 2xTK517V040for I/O subrack No.2 and 4

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950179R3
DSTK 233L0,3 Cable Assembly Bus connect. 1 piece
3BSE012787R1
TK517V040 Cable Assembly 2 piece
3BUR001661R1
DSBC 175 Redundant S100 I/O Bus Coupler 2 piece
9ADA629-22
Torx pan head roll, screw M3x6 6 piece
9ADA629-24
M3x10 pan head roll. 8 piece

Additional Information

  • Medium Description:
    DSBC 175K06 Connection Kit for red S100 I/O bus
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    DSBC 175K06 Connection Kit for red S100 I/O bus
    Incl. 2xDSBC175, DSTK 233L0,3 and 2xTK517V040for I/O subrack No.2 and 4

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links