Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002090R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002090R1

General Information

  • Product ID:
    3BUR002090R1
  • ABB Type Designation:
    DSAI 130AK01
  • Catalog Description:
    DSAI 130AK01 Analog Input Set

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950164R30
DSTK 221L3 Cable Assembly ,Ribbon Cable, 1 piece
3BSE018292R1
DSAI 130A Analog Input Board 16 Cannels 1 piece
57120001-CV
DSTA 131 Connection Unit for AI board 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Input Set
  • Product Type:
    Unclassified
  • Technical Information:
    DSAI 130AK01 Analog Input 16 ch, 12 Bit, Diff. Input
    0 to +/-10V, 0 to +/-20mA, shunt 250 Ohm, 0.1%
    Set incl.
    1 pc 3BSE018292R1
    DSAI 130A
    1 pc 57120001-CV
    DSTA 131
    1 pc 3BSC950164R30
    DSTK 221L3
    1 pc 9ADA629-22
    5C*M3x6

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    2 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links