Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002094R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002094R1

General Information

  • Product ID:
    3BUR002094R1
  • ABB Type Designation:
    DSAI 155AK03
  • Catalog Description:
    Analog Input Kit

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950170R30
DSTK 225SL3 Cable Assembly Round/Ribbon 1 piece
3BSE014162R1
DSAI 155A 14ch Thermo Couple module 1 piece
3BSE018310R1
DSTA 156B Connection Unit for Analog 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog Input Kit
  • Product Type:
    Unclassified
  • Technical Information:
    DSAI 155AK03 Analog Input 14 + 2 (ref) + 1 (comp)
    channels, thermocouples, 12 bit.
    LogC / Set incl.
    1 pc 3BSE014162R1
    DSAI 155A
    1 pc 3BSE018310R1
    DSTA 156B
    1 pc 3BSC950170R30
    DSTK 225SL3
    1 pc 9ADA629-22
    5C*M3x6

    """Note! This part is exempted from the scope of 2011/65/EU (RoHS)"
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.96 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links