Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002095R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002095R1

General Information

  • Product ID:
    3BUR002095R1
  • ABB Type Designation:
    DSAI 133AK02
  • Catalog Description:
    DSAI 133K02 Red AI Kit, 32ch, 12bit sing
  • Long Description:
    Analog Input 32 Ch.

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950165R30
DSTK 222L3 Cable Assembly ,Ribbon Cable, 2 piece
3BSE018290R1
DSAI 133A Analog Input Board 32 Channels 2 piece
3BSE018317R1
DSTA 002B Connection Unit for Analog 2 piece
9ADA629-22
Torx pan head roll, screw M3x6 2 piece

Additional Information

  • Medium Description:
    DSAI 133AK02 Analog Input 32 ch, 12 Bit, Redundant, single ended 0 to +10V,
  • Product Type:
    I-O_Module
  • Technical Information:
    Analog Input 32 Ch.

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    0.9 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links