Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002098R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002098R1

General Information

  • Product ID:
    3BUR002098R1
  • ABB Type Designation:
    DSAX 110AK01
  • Catalog Description:
    DSAX 110AK01 Analog In/Output Set

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950167R30
DSTK 223L3 Cable Assembly Ribbon cable, 1 piece
3BSE018291R1
DSAX 110A Analog Input/Output board 8/8 1 piece
3BSE018316R1
DSTA 001B Connection Unit for Analog 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Analog In/Output Set
  • Product Type:
    Unclassified
  • Technical Information:
    DSAX 110AK01 Analog In/Out each 8 ch, 12 Bit, single end
    0/+10V, 0/+20mA inp. shunt 250 Ohm, 0.05%
    Set incl.
    1 pc 3BSE018291R1
    DSAX 110A
    1 pc 3BSE018316R1
    DSTA 001B
    1 pc 3BSC950167R30
    DSTK 223L3
    1 pc 9ADA629-22
    M3x6

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links