Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002100R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002100R1

General Information

  • Product ID:
    3BUR002100R1
  • ABB Type Designation:
    DSDP 150K10
  • Catalog Description:
    DSDP 150K10 Pulse Encoder Input Set

Kit Contents

Identifier Description Qty Unit Of Measure
3BSC950170R30
DSTK 225SL3 Cable Assembly Round/Ribbon 1 piece
3BSE018314R1
DSTD 190V1 Connection Unit 32 Ch. 24/48 1 piece
57160001-GF
DSDP 150 Pulse Encoder Input Unit for 1 piece
9ADA629-22
Torx pan head roll, screw M3x6 1 piece

Additional Information

  • Medium Description:
    Pulse Encoder Input Set
  • Product Type:
    Unclassified
  • Technical Information:
    DSDP 150K10 Pulse Encoder Input, 12ch 10kHz
    5, 12, 24VDC, 5.6 kOhm
    Set incl.
    1 pc 57160001-GF
    DSDP 150
    1 pc 3BSE018314R1
    DSTD 190V1
    1 pc 3BSC950170R30
    DSTK 225SL3
    1 pc 21212411-220
    M3 x 6 mm

    "Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BUA003199 – EU DECLARATION OF CONFORMITY - ABB MOD 300 Process
    Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links