Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR002101R3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR002101R3

General Information

  • Product ID:
    3BUR002101R3
  • ABB Type Designation:
    HARD DISK DRIVE SCSI 9GB
  • Catalog Description:
    HARD DISK DRIVE SCSI 9GB
  • Long Description:
    HARD DISK DRIVE SCSI 9GB

Additional Information

  • ABB Type Designation:
    HARD DISK DRIVE SCSI 9GB
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85352100
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0.658 kg
  • Invoice Description:
    HARD DISK DRIVE SCSI 9GB
  • Made To Order:
    No
  • Medium Description:
    HARD DISK DRIVE SCSI 9GB
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links