Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR980009R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUR980009R1

General Information

  • Product ID:
    3BUR980009R1
  • ABB Type Designation:
    CS512
  • Catalog Description:
    CS512 PS DCN Interface
  • Long Description:
    DCN Interface Module

Where Used (as part of "kit")

Identifier Description Type
3BUR001860R1
AC410A14 System unit Gateway DCN-DCN Kit
3BUR002253R1
CS512K01 Comm Kit for Redund AC 400 DCN Kit

Additional Information

  • Medium Description:
    CS512 PS DCN Interface
  • Product Type:
    Communication_Module
  • Technical Information:
    DCN Interface Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    260 mm
  • Product Net Height:
    25 mm
  • Product Net Width:
    115 mm
  • Product Net Weight:
    0.19 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    57255f55-4215-47a9-92fa-1ac06c80a00f Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links