Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUR980023R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BUR000547R1
TC532K01 Fiberoptic DCN T-Box with cable Kit

Additional Information

  • Medium Description:
    Fiberoptic DCN T-Box
  • Product Type:
    Communication_Module
  • Technical Information:
    TC532 Fiberoptic DCN T-Box
    Exchange No. EXC3BUR980023R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    162 mm
  • Product Net Height:
    45 mm
  • Product Net Width:
    117 mm
  • Product Net Weight:
    0.78 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    d89b8020-1884-44f1-ba8f-d8887b687ae9 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links