Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS208728-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS208728-002

General Information

  • Product ID:
    3BUS208728-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    NP SSIB (incl HPIR-T)

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    Malta (MT)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.82 kg
  • Invoice Description:
    NP SSIB (incl HPIR-T)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    NP SSIB (incl HPIR-T)
  • Product Net Depth / Length:
    325 mm
  • Product Net Height:
    50 mm
  • Product Net Weight:
    0.81 kg
  • Product Net Width:
    270 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BUS208728-001
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    adapter cable (part number 3BUS212624-001) for motor controller needs to be ordered as well if the scanner has local ASPC
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links