Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS208859-130

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS208859-130

General Information

  • Product ID:
    3BUS208859-130
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    DC POWER 42V MODULE
  • Long Description:
    MODULAR POWER SUPPLY 42 V

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.2 kg
  • Invoice Description:
    DC POWER 42V MODULE
  • Made To Order:
    No
  • Medium Description:
    MODULAR POWER SUPPLY 42 V
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 piece
  • Part Type:
    New
  • Product Name:
    DC POWER 42V MODULE
  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    20 mm
  • Product Net Weight:
    0.1 kg
  • Product Net Width:
    38 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS215432-001
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Singapore, Singapore
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links