Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS209375-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS209375-002

General Information

  • Product ID:
    3BUS209375-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    Ethernet Fib & Copp Network Interf
  • Long Description:
    Ethernet Fib & Copp Network Interf

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85176200
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    Ethernet Fib & Copp Network Interf
  • Made To Order:
    No
  • Medium Description:
    Ethernet Fib & Copp Network Interf
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    Ethernet Fib & Copp Network Interf
  • Product Net Depth / Length:
    224 mm
  • Product Net Height:
    25 mm
  • Product Net Weight:
    0.13 kg
  • Product Net Width:
    155 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS209375-022
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Technical Information:
    Please order the high level 3BUS209375-022

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links